The LCCX300-12-6 Tin Plated Copper Compression Lug, two-hole, long barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. The long barrel maximizes the number of crimps and provides premium wire pull-out strength and performance. The generously beveled wire entry prevents bent back strands when inserting the conductor into the barrel. UL Listed and CSA Certified.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 2 |
Barrel Type | Long |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | Straight |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Class G Copper Flex Conductor Size (kcmil) | 300 |
Class H Copper Flex Conductor Size (kcmil) | 300 |
Class I Copper Flex Conductor Size (kcmil) | 300 |
Class K Copper Flex Conductor Size (kcmil) | 300 |
Class M Copper Flex Conductor Size (kcmil) | 300 |
DLO Copper Flex Conductor Size (kcmil) | 300 |
Barrel Length (In.) | 2.3 |
Barrel Length (mm) | 58.4 |
Tongue Width (In.) | 1.39 |
Tongue Width (mm) | 35.3 |
Tongue Thickness (In.) | 0.18 |
Tongue Thickness (mm) | 4.6 |
Overall Length (In.) | 5.85 |
Overall Length (mm) | 148.6 |
Standards Met | CSA certified C22.2 No. 65-13, UL Listed to 486A-486B File #E52164, ABS approved |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Red |
Panduit Die Index Number | P71 |
Burndy Die Index Number | 18 |
T & B Die Index Number | 71H |
Wire Strip Length (In.) | 2-3/8 |
Wire Strip Length (mm) | 60.3 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498344562 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0583 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Copper Lug - Two-Hole, Long Flex Barrel with Window - LCCX300-12-CUST | English | |
Installation Documents | Copper Compression Connector Heat Shrink Insulation Installation Instructions T-PMPI-257-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |