Double the stability with two mounting holes for secure connections of large electrical wires in demanding installations with our 90° angle tongue compression lug.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 2 |
Barrel Type | Standard |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | 90° |
Inspection Window | Yes |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (In.) | 0.75 |
Stud Hole Spacing (mm) | 19.1 |
Copper Code Conductor Size (AWG) | 3/0 |
Barrel Length (In.) | 1.14 |
Barrel Length (mm) | 29 |
Tongue Width (In.) | 0.96 |
Tongue Width (mm) | 24.4 |
Tongue Thickness (In.) | 0.13 |
Tongue Thickness (mm) | 3.4 |
Overall Length (In.) | 2.42 |
Overall Length (mm) | 61.5 |
Standards Met | CSA certified C22.2 No. 65-13, UL Listed to 486A-486B File #E52164, NEBS Level 3 |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Orange |
Panduit Die Index Number | P50 |
Burndy Die Index Number | 14 |
T & B Die Index Number | 50 |
Wire Strip Length (In.) | 1-3/16 |
Wire Strip Length (mm) | 30.2 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
Configuration |
---|
UPC | 07498356878 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0311 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB1616--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCD3_0-14BF-X | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |