Made from high-quality copper for optimal conductivity and strength, our mechanical lug features an inspection window for easy verification and a flat bottom for secure mounting.
Product Type | Mechanical Lug |
Base Material | Copper |
Number of Stud Holes | 1 |
Barrel Type | Single Barrel |
Tongue Type | Straight Tongue |
Tongue Angle | Straight |
Finish/Coating | Bare |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.35 |
Screw Type | Slotted |
Maximum Copper Conductor Size (AWG STR) | 4 |
Minimum Copper Conductor Size (AWG SOL) | 14 |
Tongue Width (In.) | 0.54 |
Tongue Width (mm) | 13.7 |
Tongue Thickness (In.) | 0.09 |
Tongue Thickness (mm) | 2.3 |
Overall Length (In.) | 1.11 |
Overall Length (mm) | 28.2 |
Overall Width (In.) | 0.54 |
Overall Width (mm) | 13.7 |
Overall Height (In.) | 0.55 |
Overall Height (mm) | 14 |
Standards Met | cULus Listed and approved for Direct Burial applications |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Note | For use with copper code conductors |
Sub Brand | Pan-Lug™ |
Application | Facility Electrical Protection |
Configuration |
---|
UPC | 61305666977 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |