The PCSB2/0-2S-6 Multi-Tap Mechanical Connector has a flexible design that can be used as a tap, splice, or dead-end connector. Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance. Insulated with clear PVC to eliminate the need for taping and allow for visual inspection of the complete conductor insertion. UL Listed and CSA Certified.
Product Type | Single-Sided Multi-Tap Connector |
Sub Brand | Pan-Lug™ |
Application | Aluminum or Copper Code Conductors |
Base Material | Aluminum |
Maximum Aluminum Conductor Size (AWG) | 2/0 |
Minimum Aluminum Conductor Size (AWG) | 14 |
Maximum Copper Conductor Size (AWG SOL) | 10 |
Maximum Copper Conductor Size (AWG STR) | 2/0 |
Minimum Copper Conductor Size (AWG SOL) | 14 |
Minimum Copper Conductor Size (AWG STR) | 14 |
Number of Ports | 2 |
Overall Length (In.) | 1.52 |
Overall Length (mm) | 38.6 |
Overall Width (In.) | 1.31 |
Overall Width (mm) | 33.2 |
Overall Height (In.) | 1.38 |
Overall Height (mm) | 35 |
Insulation Material | Clear PVC |
Finish/Coating | Tin-Plated |
Standards Met | UL listed and CSA certified for use up to 600V & Temperature Rated to 90°C |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Hex Size (In.) | 3/16 |
Hex Size (mm) | 4.76 |
Wrench Size (In.) | 0.18 |
Wire Strip Length (In.) | 0.56 |
Wire Strip Length (mm) | 14.2 |
Part Features | Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation. |
UPC | 07498342140 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Getting Power to the Data Center Video | English | |
Part Drawings | Multi-Tap Insulated Connectors PCSB2/0 Series Single Sided Part Drawing C41523 | English | |
Installation Documents | In-Line Splicer/Reducer Aluminum Mechanical Connectors Installation Instructions | English | |
MSDS | Safety Data Sheet T-MSDS-005-PC | English |