Product Type | Butt Splice |
Maximum Copper Conductor Size (AWG STR) | #18 |
Minimum Copper Conductor Size (AWG STR) | #22 |
Maximum Metric Conductor Size (mm²) | 1 |
Minimum Metric Conductor Size (mm²) | 0.5 |
Sub Brand | Pan-Term® |
Copper Conductor Size (AWG) | #22 - #18 |
Barrel Type | Standard |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Base Material | Copper |
Insulation Material | Heat Shrink |
Insulation Type | Polyolefin |
Standards Met | BSH18-Q |
Finish/Coating | Tin-Plated |
Color Code | Red |
Overall Length (In.) | 1.45 |
Overall Length (mm) | 36.8 |
Wire Strip Length (In.) | 5/16 |
Wire Strip Length (mm) | 7.9 |
UL Temperature Rating (°C) | 125 |
UL Temperature Rating (°F) | 257 |
CSA Temperature Rating (°C) | 125 |
CSA Temperature Rating (°F) | 257 |
Part Features | • Designed to splice two solid or stranded wires together to repair or lengthen wires • Butted configuration provides low profile for limited space applications • Heat shrink polyolefin sleeve with hot melt adhesive protects against moisture • After crimping, heat shrink insulation is completed with a standard heat gun |
UPC | 07498381823 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0067 |
Std. Ctn. Qty. | 125 |
Std. Ctn. Volume (cf) | 0.0337 |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Heat Shrink Insulated Butt Splices Part Drawing A41454 | English | |
Selection Guides | Terminal Tools Selection Guide | English |