Product Type | Butt Splice |
Maximum Copper Conductor Size (AWG SOL) | #14 |
Maximum Copper Conductor Size (AWG STR) | #14 |
Minimum Copper Conductor Size (AWG SOL) | #16 |
Minimum Copper Conductor Size (AWG STR) | #16 |
Maximum Metric Conductor Size (mm²) | 2.5 |
Minimum Metric Conductor Size (mm²) | 1.5 |
Sub Brand | Pan-Term® |
Copper Conductor Size (AWG) | #16 - #14 |
Barrel Type | Funnel Entry |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Base Material | Copper |
Insulation Material | Vinyl |
Standards Met | BSV14X-L |
Finish/Coating | Tin-Plated |
Color Code | Blue |
Overall Length (In.) | 1.04 |
Overall Length (mm) | 26.4 |
Wire Strip Length (In.) | 5/16 |
Wire Strip Length (mm) | 7.9 |
UL Temperature Rating (°C) | 105 |
UL Temperature Rating (°F) | 221 |
CSA Temperature Rating (°C) | 105 |
CSA Temperature Rating (°F) | 221 |
Part Features | • Expanded wire entry designed to accommodate wire with a larger insulation thickness • Designed to splice two solid or stranded wires together to repair or lengthen wires • Internal wire stop assures proper length of insertion into terminal barrel |
UPC | 07498352162 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0064 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0641 |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Part Drawing - PDF - A41181-08BSV_X | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Selection Guides | Easy Selection Guide for Pan-Term® Terminals Selection Guide D-TMSG11--SA-ENG | English |