Our aluminum in-line splicer-reducer connects and reduce different wire sizes in electrical panels with its durable, with tin-plated construction and compact design.
Product Type | In-Line Splicer/Reducer Multi-Tap Connector |
Base Material | Aluminum |
Barrel Type | Standard |
Finish/Coating | Tin-Plated |
Maximum Copper Conductor Size (AWG SOL) | 8 |
Maximum Copper Conductor Size (kcmil) | 250 |
Minimum Copper Conductor Size (AWG SOL) | 10 |
Minimum Copper Conductor Size (AWG STR) | 10 |
Maximum Aluminum Conductor Size (kcmil) | 250 |
Minimum Aluminum Conductor Size (AWG) | 10 |
Insulation Material | Blue PVC |
Screw Type | Hex |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.75 |
Overall Height (In.) | 2.24 |
Overall Height (mm) | 56.9 |
Standards Met | UL listed and CSA certified for use up to 600V & UL Temperature Rated to 90°C |
UL Temperature Rating (°C) | 90 |
CSA Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Wire Strip Length (In.) | 1.12 |
Wire Strip Length (mm) | 28.5 |
Sub Brand | Pan-Lug™ |
Part Features | Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation |
Configuration |
---|
UPC | 07498357495 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C41359_05PISR | English | |
Installation Documents | In-Line Splicer/Reducer Aluminum Mechanical Connectors Installation Instructions | English | |
Reliable Infrastructure for Renewable Energy - Video 16:9 | English | ||
MSDS | Safety Data Sheet T-MSDS-005-PC | English |