The PISR250-1 Splicer/Reducer Mechanical Lug has a flexible design that can be used as a tap, splice, or dead-end Lug. Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance. Dual rated for use with copper or aluminum conductors. Insulated with clear PVC to eliminate the need for taping and allow for visual inspection of the complete conductor insertion. UL Listed and CSA Certified.
Product Type | In-Line Splicer/Reducer Multi-Tap Connector |
Maximum Copper Conductor Size (AWG SOL) | 8 |
Maximum Copper Conductor Size (kcmil) | 250 |
Minimum Copper Conductor Size (AWG SOL) | 10 |
Minimum Copper Conductor Size (AWG STR) | 10 |
Maximum Aluminum Conductor Size (kcmil) | 250 |
Minimum Aluminum Conductor Size (AWG) | 10 |
Sub Brand | Pan-Lug™ |
Barrel Type | Standard |
Maximum Voltage (V) | 600 |
Base Material | Aluminum |
Insulation Material | Vinyl |
Standards Met | UL listed and CSA certified for use up to 600V & Temperature Rated to 90°C |
Barrel Length (In.) | 4 |
Barrel Length (mm) | 101.6 |
Finish/Coating | Tin-Plated |
Hex Size (In.) | 5/16 |
Hex Size (mm) | 7.93 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.75 |
Overall Height (In.) | 2.24 |
Overall Height (mm) | 56.9 |
Wire Strip Length (In.) | 1.12 |
Wire Strip Length (mm) | 28.5 |
UL Temperature Rating (°C) | 90 |
Part Features | Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation |
UPC | 07498357495 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C41359_05PISR | English | |
Installation Documents | In-Line Splicer/Reducer Aluminum Mechanical Connectors Installation Instructions | English | |
Reliable Infrastructure for Renewable Energy - Video 16:9 | English | ||
MSDS | Safety Data Sheet T-MSDS-005-PC | English |