Our compression butt splice ensures secure, long-lasting connections in electrical panels with its UL Listed performance up to 35KV and broad compatibility with crimping tools.
Product Type | Compression Splice |
Base Material | Copper |
Barrel Type | Long |
Finish/Coating | Tin-Plated |
Copper Code Conductor Size (AWG) | 6 |
Insulation Material | Non-Insulated |
Overall Length (In.) | 2.38 |
Overall Length (mm) | 60.45 |
Standards Met | UL Listed and CSA Certified to 35 kV and temperature rated to 90°C |
UL Temperature Rating (°C) | 90 |
CSA Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Blue |
Burndy Die Index Number | 7 |
Panduit Die Index Number | P24 |
T & B Die Index Number | 24 |
Wire Strip Length (In.) | 1-1/8 |
Wire Strip Length (mm) | 28.6 |
Sub Brand | Pan-Lug™ |
Part Features | color coded barrel, internal wire stops,tin plated to inhibit corrosion, premium pull out strength,NEBS |
Configuration |
---|
UPC | 07498390431 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Catalog Cut Sheet - SCL8-L Product Page | English | |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB1616--WW-ENG | English | |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | SCL Long Barrel Splices #10 - 250 Kcmil | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |