Durable and versatile with our high-quality aluminum split bolt, securely connect wires. Its dual-rated design and premium materials ensure reliable performance.
Product Type | Mechanical Split Bolt Connector |
Connection Type | Aluminum to Aluminum |
Base Material | Aluminum |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Finish/Coating | Tin-Plated |
Sub Brand | Pan-Lug™ |
Part Features | dual rated, tin plated, range taking,durable alum alloy,true hex design for correct fit,free float pressure bar |
Configuration |
---|
UPC | 07498390302 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1047 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Catalog Cut Sheet - D-PCCC1-WW-ENG-SBC8 | English | |
Part Drawings | Aluminum Split Bolt Connectors #6 AWG Thru 4/0 AWG Part Drawing C41298 | English | |
Installation Documents | Aluminum Split Bolt Installation Instructions | English |