The vibration resistant female disconnect in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.66" (16.8 mm) long and 0.3" (7.6 mm) wide. The disconnect is non-insulated, tin-plated, has a standard barrel configuration and a sleeved barrel. It comes bottles of 100.
Disconnect Type | Female Disconnect |
Insulation Material | Non-Insulated |
Maximum Copper Conductor Size (AWG) | #14 |
Maximum Wire Size (AWG) | #14 |
Minimum Wire Size (AWG) | #16 |
Minimum Copper Conductor Size (AWG) | #16 |
Wire Strip Length (In.) | 1932-09-01 |
Wire Strip Length (mm) | 7.1 |
Tab Size (In.) | 0.250 x 0.032 |
Tab Size (mm) | 6.3 x 0.8 |
Standards Met | UL Recognized, UL Listed 20H3 E78522; CSA Certified LR31212 |
Maximum Voltage (V) | 2000 |
Base Material | Brass |
Finish/Coating | Tin-Plated |
Barrel Type | Standard |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Sub Brand | Pan-Term® |
Maximum Metric Conductor Size (mm²) | 2.5 |
Minimum Metric Conductor Size (mm²) | 1.5 |
Overall Length (In.) | 0.66 |
Overall Length (mm) | 16.8 |
Overall Thickness (In.) | 0.16 |
Overall Thickness (mm) | 0.4 |
Overall Width (In.) | 0.3 |
Overall Width (mm) | 7.6 |
Tongue Angle | Straight |
Packaging Type | Bottle |
Product Type | Disconnect |
For Use With | CT-100, CT-1570, CT-2300/ST (CD-570), CT-2500/L (CT-2570CH), UP14ZLW (CD-570) |
Maximum Voltage (kV) | 2 |
Part Features | • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Sleeved barrel helps to facilitate high mechanical and electrical performance when crimping • Barrel of terminal internally beveled to provide quick and easy wire insertion • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • Maximum recommended operating temperature 302°F (150°C) • UL and CSA rated up to 2000 V per UL 310, where applicable |
UPC | 07498382202 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0043 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0214 |
Part Drawings | Non-Insulated Female Disconnect-A41304 | English | |
Cross References | Terminal Part Consolidation (replacement part cross reference) | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Selection Guides | Easy Selection Guide for Pan-Term®Pan-Term® Selection Guide D-TMSG11--SA-ENG | English |