Our vinyl-insulated piggyback disconnect offers multiple connection points for adding circuits, and features a metal sleeve for vibration protection in demanding environments.
Product Type | Barricade Tape |
Color | Black/Yellow |
Material | Polyethylene |
Overall Length (ft.) | 1 |
Overall Length (m) | 304.84 |
Overall Width (In.) | 3.2 |
Overall Width (mm) | 81.28 |
Overall Thickness (In.) | 0.005 |
Overall Thickness (mm) | 0.127 |
Application | Barricade Tape with "CAUTION" Legend |
Environment | Indoor/Outdoor |
Legend | CAUTION |
Configuration |
---|
UPC | 07498344563 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1245 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - PDF - C10786 | English |