Protect your electrical connections with our fork terminal, the nylon-insulated body ensure a safe and reliable connection for various applications.
Fork Type | Standard |
Insulation Material | Nylon |
Insulation Type | Nylon |
Maximum Copper Conductor Size (AWG SOL) | #18 |
Maximum Copper Conductor Size (AWG STR) | #18 |
Maximum Copper Conductor Size (AWG) | #18 |
Minimum Copper Conductor Size (AWG SOL) | #22 |
Minimum Copper Conductor Size (AWG STR) | #22 |
Minimum Copper Conductor Size (AWG) | #22 |
Maximum Wire Size (AWG) | 18 |
Minimum Wire Size (AWG) | #22 |
Maximum Metric Conductor Size (mm²) | 1 |
Minimum Metric Conductor Size (mm²) | 0.5 |
Stud Size | 1/4" |
Wire Strip Length (In.) | 7/32 |
Wire Strip Length (mm) | 5.6 |
Standards Met | UL Listed 587H E52164; CSA Certified LR31212 |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Base Material | Copper |
Finish/Coating | Tin-Plated |
Color Code | Red |
Barrel Type | Grip Sleeve |
Barrel Length (In.) | 0.52 |
Barrel Length (mm) | 13.1 |
Flammability Rating | UL94-HB |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Seam Type | Butted |
Maximum Wire Insulation Diameter (In.) | 0.145 |
Maximum Wire Insulation Diameter (mm) | 3.68 |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6 |
Overall Length (In.) | 1.03 |
Overall Length (mm) | 26.2 |
Overall Width (In.) | 0.44 |
Overall Width (mm) | 11.2 |
Tongue Length (In.) | 0.52 |
Tongue Length (mm) | 13.1 |
Tongue Width (In.) | 0.44 |
Tongue Width (mm) | 11.2 |
Tongue Thickness (In.) | 0.03 |
Tongue Thickness (mm) | 0.8 |
Sub Brand | Pan-Term® |
Packaging Type | Bottle |
Product Type | Fork Terminal |
For Use With | CT-100, CT-1550, CT-1551, CT-2300/ST (CD-550), CT-2500/L (CT-2550CH), UP14ZLW (CD-550) |
Part Features | Fork design provides for fast and easy installation, without the need to remove fastener. Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications. Internal barrel serrations assure good wire contact and maximum tensile strength. |
Configuration |
---|
UPC | 07498380306 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0099 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0493 |
Part Drawings | 3PC. Nylon Insulated 22-18 Barrel Forks Part Drawing A41191 | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Selection Guides | Easy Selection Guide for Pan-Term® Terminals Selection Guide D-TMSG11--SA-ENG | English |