The PV10-10F-L Pan-Term® Terminal is a vinyl insulated, fork terminal. Brazed seam protects terminal barrel from splitting during the crimp process. Internal barrel serrations assure good wire contact and maximum tensile strength. Extented barrel insulation provides protection and strain relief when crimped.
Fork Type | Standard |
Insulation Material | Vinyl |
Insulation Type | Vinyl |
Maximum Copper Conductor Size (AWG SOL) | #10 |
Maximum Copper Conductor Size (AWG STR) | #10 |
Maximum Copper Conductor Size (AWG) | #10 |
Minimum Copper Conductor Size (AWG SOL) | #14 |
Minimum Copper Conductor Size (AWG STR) | #14 |
Minimum Copper Conductor Size (AWG) | #14 |
Maximum Wire Size (AWG) | #10 |
Minimum Wire Size (AWG) | #14 |
Maximum Metric Conductor Size (mm²) | 6 |
Minimum Metric Conductor Size (mm²) | 2.5 |
Stud Size | #10 |
Wire Strip Length (In.) | 5/16 |
Wire Strip Length (mm) | 7.9 |
Standards Met | UL Listed 587H E52164; CSA Certified LR31212 |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Base Material | Copper |
Finish/Coating | Tin-Plated |
Color Code | Yellow |
Barrel Type | Funnel Entry |
Flammability Rating | UL94V-0 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Seam Type | Brazed |
Maximum Wire Insulation Diameter (In.) | 0.225 |
Maximum Wire Insulation Diameter (mm) | 5.72 |
Stud Hole Size (In.) | #10 |
Stud Hole Size (mm) | 5 |
Overall Length (In.) | 1.04 |
Overall Length (mm) | 26.42 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.4 |
Tongue Width (In.) | 0.37 |
Tongue Width (mm) | 9.4 |
Tongue Thickness (In.) | 0.04 |
Tongue Thickness (mm) | 1.02 |
Sub Brand | Pan-Term® |
Packaging Type | Bottle |
Product Type | Fork Terminal |
For Use With | CT-100, CT-1550, CT-1551, CT-2300/ST (CD-550), CT-2500/L (CT-2550CH), UP14ZLW (CD-550) |
Part Features | Fork design provides for fast and easy installation, without the need to remove fastener Insulation support helps to prevent wire damage in bending applications Brazed seam protects terminal barrel from splitting during the crimp process Internal barrel serrations assure good wire contact and maximum tensile strength |
UPC | 07498380414 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0067 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0668 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Fork Terminal, 2 Pc. Vinyl Insulated #12-10 Part Drawing A41189 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Selection Guides | Easy Selection Guide for Pan-Term® Terminals Selection Guide D-TMSG11--SA-ENG | English |