Our ring terminal offers reliable, insulated connections with its secure nylon grip for lasting performance in various electrical applications.
Stud Hole Size (In.) | 0.164 |
Stud Hole Size (mm) | 4.1 |
Stud Size | #8 |
Insulation Material | Vinyl |
Maximum Copper Conductor Size (AWG SOL) | #10 |
Maximum Copper Conductor Size (AWG STR) | #10 |
Maximum Copper Conductor Size (AWG) | 10 |
Minimum Copper Conductor Size (AWG SOL) | #12 |
Minimum Copper Conductor Size (AWG STR) | #12 |
Minimum Copper Conductor Size (AWG) | #12 |
Maximum Wire Size (AWG) | 10 |
Minimum Wire Size (AWG) | #12 |
Maximum Metric Conductor Size (mm²) | 6 |
Minimum Metric Conductor Size (mm²) | 1.5 |
Wire Strip Length (In.) | 0.31 |
Wire Strip Length (mm) | 7.9 |
Standards Met | UL Listed 587H E52164; CSA Certified LR31212 |
Base Material | Copper |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Finish/Coating | Tin-Plated |
Color Code | Yellow |
Barrel Type | Funnel Entry |
Barrel Length (In.) | 0.45 |
Barrel Length (mm) | 11.3 |
Flammability Rating | UL587-H |
Insulation Diameter (In.) | 0.23 |
Insulation Diameter (mm) | 5.8 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Minimum Operating Temperature (°C) | 105 |
Minimum Operating Temperature (°F) | 221 |
Maximum Wire Insulation Diameter (In.) | 0.23 |
Maximum Wire Insulation Diameter (mm) | 5.8 |
Minimum Wire Insulation Diameter (In.) | 0.17 |
Minimum Wire Insulation Diameter (mm) | 4.3 |
Outer Diameter (In.) | 0.31 |
Outer Diameter (mm) | 7.9 |
Seam Type | Butted |
Sub Brand | StrongHold™ |
Overall Length (In.) | 1.05 |
Overall Length (mm) | 26.7 |
Overall Width (In.) | 0.31 |
Overall Width (mm) | 7.9 |
Tongue Length (In.) | 0.53 |
Tongue Length (mm) | 13.3 |
Tongue Thickness (In.) | 0.04 |
Tongue Thickness (mm) | 1 |
Tongue Width (In.) | 0.31 |
Tongue Width (mm) | 7.9 |
Packaging Type | Bag |
Product Type | Ring Terminal |
For Use With | CT-100A, CT-200, CT-600-A (CT-570CH) CT-1570, CT-1701, CT-2500(CT-2570CH), CT-160, CT-260 |
Configuration |
---|
UPC | 07498328183 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0103 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1031 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Terminals Product Video | English | |
Part Drawings | Vinyl Insulated Ring Terminal 12-10 awg | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |