Product Type | Clean-Up Book |
Sub Brand | Opticom® |
Number of Pieces | 90 |
Application | Fiber optic clean-up book |
Includes | Fiber optic clean-up book,17 pgs/book |
Configuration |
---|
UPC | 07498342503 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0076 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0757 |
Part Drawings | Part Drawings - DWG - FSTY | English | |
Part Drawings | Part Drawings - DXF - FSTY | English | |
Part Drawings | FIBER OPTIC TERMINATION KIT 1.00 X 3.00 TAB | English | |
Part Drawings | Fiber Field Polish Consumables Kit Customer Drawing 02421-14 | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本語) |