Protect and connect your wires securely with our insulated wire joint, ideal for splicing and extending electrical circuits.
Product Type | Wire Joint |
Base Material | Brass |
Wire Strip Length (In.) | 7/16 |
Wire Strip Length (mm) | 11.1 |
Color Code | Clear |
Finish/Coating | Tin-Plated |
Insulation Material | Nylon |
Maximum Copper Conductor Size (AWG SOL) | 16 |
Maximum Copper Conductor Size (AWG STR) | 16 |
Minimum Copper Conductor Size (AWG SOL) | 22 |
Minimum Copper Conductor Size (AWG STR) | 22 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Copper Conductor Size (AWG) | 22-16 |
Maximum Metric Conductor Size (mm²) | 1.5 |
Minimum Metric Conductor Size (mm²) | 0.5 |
Overall Length (In.) | 0.78 |
Overall Length (mm) | 19.8 |
Inside Diameter (In.) | 0.12 |
Inside Diameter (mm) | 3.05 |
Standards Met | UL486C, CSA C22.2 No 65 |
Packaging Type | Bag |
For Use With | CT-100, CT-1550, CT-1551, CT-2500/L (CT-2550CH) |
Sub Brand | Pan-Term® |
Part Features | Designed to accommodate from one to seven wires with just one crimp, Accommodates multiple wire sizes in varying combinations, Barrel of terminal internally beveled to provide quick and easy wire insertion |
Configuration |
---|
UPC | 07498384000 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2535 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | NYLON INSULATED WIRE JOINT-A41342 | English | |
Cross References | Cross Reference - Obsolete and Replacementnew | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Selection Guides | Pan Term Terminals Easy Selection Guide for Pan-Term Terminals D-TMSG11--SA-ENG | English |