Skip to main content
globe
Region & Language {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
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
Cable Cleats for Short Circuit Protection

Prevent Cable Movement from Fault Current Electromechanical Forces

Cable Cleats Overview

Protect People, Equipment, and Construction Timelines

Cable cleats protect personnel and prevent equipment damage during short-circuit events. Designed to withstand extreme electromechanical forces, they restrain cables like a seatbelt. Built to simplify installation, Panduit cable cleats help projects stay on schedule while meeting the latest regulatory standards for short-circuit protection.

Benefits at a Glance

Applications

Compliance & Certifications

Panduit uses advanced ANSYS simulation to model electromechanical forces during short-circuit faults, informing design and validating readiness for IEC 61914 requirements.

Cable cleats then undergo live short-circuit fault testing at the KEMA facility—an independent, ISO 17025–accredited organization—confirming compliance and ensuring performance to tested kA ratings under fault conditions.

Grid of certification logos

Optimize with Cleat kAlculator™

The Cleat kAlculator is an easy-to-access online tool that helps engineers select the correct cable cleat and spacing using cable size and fault current inputs.

Have any questions?

We are here to help you explore solutions with Panduit.

Contact us for inquiries or quote requests.