The OptiCam® 2 Termination Tool Kit includes all of the accessories needed for field fiber termination using the OptiCam 2 tool and any OptiCam singlemode or multimode connectors. This kit includes the rotary-blade style precision cleaver.
製品のタイプ | Pre-Polished Termination Kit |
サブブランド | OptiCam® |
スタンダード準拠 | RoHS Compliant |
アプリケーション | Termination of Panduit OptiCam style pre-polished connectors |
付属 | (1) OptiCam 2 Termination Tool, (1) FSPCVR Cleaver, (1) FOSTFH Strip Tool, (1) FKC Kevlar Cutters, (1) FCLEANSOL Cleaning Solution, (1) FCLEANWIPE Cleaning Wipes Dispenser, (1) Marker, (2) Strip Template Cards, (3) Connector Cradles, (4) Launch Cords, (1) Set of Energizer L91 AA Batteries, (1) Light Limiting Hood, (1) Quick Start Instruction Guide, (1) FOCTT2CORD, (1) Set of FSPCVR Accessories, (1) FSPCVR Instruction Guide, (1) Large Carrying Case |
統一商品コード | 61305686080 |
標準梱包数量 | 1 |
標準梱包容量(CF) | 0.4741 |
標準カートン数量 | 0 |
標準カートン容量(CF) | 0.0000 |
Product Bulletins | OptiCam 2 KIT3 Product Bulletin FBCB41-SA-ENG | 英語 | |
Part Drawings | OptiCam 2 PKIT3 Customer Drawing 00045SDS-DC | 英語 | |
Installation Documents | OptiCam 2 Quick-Start Instructions FS132D Rev 05 | 英語 |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |