Protect your equipment from dust and debris with our TrueEdge filter kit. This easy-to-install filter enhances protection for your network devices.
Tipo de producto | Air Filter |
Material | Steel |
Profundidad total (in) | 8.19 |
Profundidad total (mm) | 208.1 |
Anchura total (in) | 28.74 |
Anchura total (mm) | 730.1 |
Altura total (in) | 5.56 |
Altura total (mm) | 141.2 |
Para usar con | PanZone® TrueEdge™ Enclosure to WME3BL |
Color | Black |
Cumple las normas | NEMA1; IP20 |
Submarca | PanZone® |
Incluye | Three-sided slide in cover (perforated), 1 Roll Foam Filter Media, (4) #10-32 Screws, (2) M4 Hex Nuts” |
Número de unidades de rack | 3 |
Caracts. pza. | Filter Kit eliminates any excess dust and debris from entering through the top of the enclosure |
Configuración |
---|
UPC | 61305681762 |
Cant. Pq. Est. | 1 |
Volumen Pq. Est. (cf) | 1.4482 |
Cant. Ct. Est. | 0 |
Volumen Pq. Est. (cf) | 0.0000 |