Designed to hold various cable tie installation tools, our cable tie gun holster easily fits on your belt, making it ideal for use on construction sites or assembly lines to keep tools accessible.
Product Type | Cable Tie Gun Tool Holster |
Application | PVC Construction Holster With Rivets And Extra Tie-Down Strap To Hold Tool In Place – Easily Fits On Belt. |
Color | Black |
For Use With | GTS, GTSL, GS2B, GTH, GS4H, GS4EH, PTS, PPTS, ST3EH |
Overall Length (In.) | 6.5 |
Overall Length (mm) | 165.1 |
Part Features | All PVC and rivet construction for durability. Extra tie-down strap holds tool in place, easily fits on belt. Used wherever the hand tools are used — construction sites to assembly line for a convenient and handy place for the tool. |
Configuración |
---|
UPC | 07498376021 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0868 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |