globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

NetKey Copper Cable, Cat 6, 4-PR, 24 AWG, U/UTP, LSZH (IEC 60332-1, IEC 60332-3-22, Euroclass Dca-s2-d2-a1) Blue, 305M in an easy payout carton

Specifications

Note Available in EMEA.
Environment Indoor
Performance Level Category 6
Cable Construction U/UTP
Flammability Rating LSZH-3 (IEC 60332-3)
EuroClass Rating Dca-s2,d2,a1
Resistance Properties Flame-Retardant
Jacket Material LSZH Material
Nominal Cable Outside Diameter (In.) 0.208
Nominal Cable Outside Diameter (mm) 5.2
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -20
Minimum Operating Temperature (°F) -4
Maximum Installation Temperature (°C) 50
Maximum Installation Temperature (°F) 122
Minimum Installation Temperature (°C) 0
Minimum Installation Temperature (°F) 32
Sub Brand Pan-Net®
Maximum Installation Tension (N) 110
Maximum Installation Tension (lb) 25
Bend Radius (In.) 0.83
Bend Radius (mm) 21
Number of Pairs 4
Conductor Material Copper
Conductor Type Solid
Overall Length (ft.) 1000
Overall Length (m) 305
Conductor Gauge (AWG) 24
Insulation Material High-Density Polyethylene
Acidity Rating a1
Insulation Diameter (In.) 0.037
Insulation Diameter (mm) 0.93
Maximum Voltage (V) 80
Standards Met Exceeds ISO 11801 Class E and ANSI/TIA-568.2-D Category 6, IEC 61156-5, IEC 60332-1, IEC 60332-3-22, IEC 60754, IEC 61034, EN 50575: Euroclass Dca-s2-d2-a1, meets IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt for PoE applications, RoHS Compliant.
Color Blue
Flaming Droplets Rating d2
Packaging Type Carton
Product Type Copper Cable
Smoke Rating s2
EuroClass Flame Rating Dca

Packaging Detail

UPC 61305631880
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.5746
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 31.4913

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}