The TX6A™ Cat 6A shielded F/FTP copper cable is constructed of 23 AWG copper conductors with HDPE insulation. The copper conductors shall be twisted in pairs, with each pair covered in foil. All four pairs shall be surrounded by an overall metallic foil shield within a HDPE flame-retardant jacket. The white, LSZH (IEC 60332-1, EuroClass Cca-s1a,d1,a1) cable is supplied 500 meters (1,640 feet) to a reel.
Note | Available in Asia Pacific, EMEA and Latin America |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | F/FTP |
EuroClass Rating | Cca-s1a,d1,a1 |
Resistance Properties | Flame-Resistant |
Jacket Material | High-Density Polyethylene |
Nominal Cable Outside Diameter (In.) | 0.28 |
Nominal Cable Outside Diameter (mm) | 7.3 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 50 |
Maximum Installation Temperature (°F) | 122 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | Pan-Net® |
Maximum Installation Tension (lb) | 25 |
Maximum Installation Tension (N) | 110 |
Bend Radius (In.) | 1.12 |
Bend Radius (mm) | 58.4 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 500 |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (mm) | 0.57 |
Insulation Material | Polyethylene |
Acidity Rating | a1 |
Insulation Diameter (In.) | 0.05 |
Insulation Diameter (mm) | 1.2 |
Maximum Voltage (V) | 80 |
Standards Met | Exceeds the requirements of ISO 11801 Class Ea and ANSI/TIA-568-C.2 Category 6A standards; PoE Compliance: Meets IEEE 802.3af, IEEE 802.3at and 802.3bt for PoE applications; CE Compliant: Euroclass Cca-s1a-d1-a1; RoHS Compliant |
Color | White |
Flaming Droplets Rating | d1 |
Overall Length (ft.) | 1640 |
Packaging Type | Reel |
Product Type | Copper Cable |
Smoke Rating | s1a |
EuroClass Flame Rating | Cca |
UPC | 61305634710 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.0725 |
Std. Ctn. Qty. | 18 |
Std. Ctn. Volume (cf) | 37.3041 |
Specification Sheets | TX6A™ Category 6A Shielded F/FTP Copper Cable Europe Specification Sheet COSP516--WW-UKE | UK English | |
Certificate | Report of Test: 103306559CRT-002 | English | |
Certifications | Declaration of Performance Third Party Certifications/Reports PAN-DOP-CH001 | English | |
Certifications | PFFY6X04** TX6A™ Category 6A, F/FTP, EuroClass Cca, Copper Cable Health Product Declaration 25892 | English |