The SBC8-C Mechanical Lug Split Bolt Copper is made from high strength copper alloy to provide premium electrical and mechanical performance for wide wire range-taking capability that helps minimize inventory requirements. The internal pressure bar provides a secure connection on a full range of conductor combinations used with each Lug assuring premium wire pull-out strength.
Product Type | Mechanical Split Bolt Connector |
Connection Type | Copper to Copper |
Base Material | Copper |
Maximum Copper Conductor Size (AWG STR) | 8 |
Minimum Copper Conductor Size (AWG SOL) | 10 |
Standards Met | UL listed to 467 and 486 and CSA certified for use up to 600V & Temperature Rated to 90°C |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Overall Height (In.) | 0.86 |
Overall Height (mm) | 21.84 |
Sub Brand | Pan-Lug™ |
Part Features | high strength copper for corrosion resistance,extra long body,range taking,true hex design for correct fit |
UPC | 07498390402 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0326 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Catalog Cut Sheet - D-PCCC1-WW-ENG-SBC8 | English | |
Part Drawings | SBC Series - Copper Split Bolt Connector Part Drawing C41512 | English | |
Installation Documents | Tin Plated and Copper Split Bolt Connectors Installation Instructions/Best Practices T-PMPI-285-PC | English | |
Reliable Infrastructure for Renewable Energy - Video 16:9 | English |