The Panduit Derate-It mobile app provides customers a tool to determine allowable twisted-pair copper patch and horizontal cable lengths when building a compliant Category 5e, 6, or 6A channel comprised of different cable types and wire gauges.
Panduit Install-It
Install-it puts all our product installation documents at your fingertips, on-demand, whenever you need them.
Panduit Check-It
The Panduit Check-It mobile app provides customers with instant access to product availability. Users can search for any Panduit product by part number to retrieve product availability details.
RapidID
Panduit's RapidID cables are manufactured with unique RapidID barcodes.
The RapidID application uses those barcodes for scanning and capturing connections as well as verifying and finding cable locations.
Panduit Connect-It
Panduit Connect-It is a companion app for Panduit’s OptiCam 2 Fiber Termination Tool, providing rich data for each termination to simplify the project documentation process. It mirrors the on-tool readout for pass/fail and insertion loss, and adds valuable information that can be used in project management.