The Net-Contain™ Blanking Panel blocks open spaces, for use with cabinet supported cold aisle containment systems using row base cooling equipment to manage temperatures in the data center. The panel is 1950mm high by 400mm wide and is black.
Aisle type | Cold Aisle |
Product Type | Blanking Panel |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 15.74 |
Overall Width (mm) | 400 |
Overall Height (In.) | 76.77 |
Overall Height (mm) | 1950 |
Color | Black |
Standards Met | RoHS Compliant |
Part Features | 300mm, 400mm and 600mm Row Base Cooling Blanking Panels |
UPC | 07498392183 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9570 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets | English | |
Specification Sheets | Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets | English | |
Part Drawings | 400mm Blanking Wall Panel Adapter - C2CAC04ABWPAB1 | English | |
Part Drawings | 400mm Blanking Wall Panel Adapter - C2CAC04ABWPAB1 | English | |
Part Drawings | Net-Contain Row Base Cooler Blanking Panel - C2CAC0*ABWPA** | English | |
Installation Documents | Net-Contain Row Base Cooler Blanking Panels: CM640A | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Technology Briefs | Benefits of Cold Aisle Containment During Cooling Failure: RKTB01--WW-ENG | English |