The Net-Contain™ cold aisle containment integral roof is designed to be used with the 600mm wide Net-Access™ Cabinet with a 4' (1200mm) aisle width. It includes 4' low profile wall/ceiling kits and is black.
Aisle type | Cold Aisle |
Product Type | Containment Integral Roof |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 600 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38 |
Color | Black |
Standards Met | RoHS Compliant |
Part Features | Available in 4' or 6' lengths of 600mm, 700mm, 800mm width roofing sections available; access holes allow fire suppression to enter the containment for improved safety and security |
UPC | 07498366111 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.3194 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets | English | |
Specification Sheets | Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets | English | |
Part Drawings | Net-Contain Roofing Section for N and S-Type Cabinets Part Drawing | English | |
Part Drawings | C2CAC06F04IRB1: 12V29CQ-00B | English | |
Part Drawings | C2CAC06F04IRB1: 12V292CQ-00B | English | |
Installation Documents | 4 Foot/ 1200mm Aisle Width Net-Contain Aisle Containment for N-Type and S-Type Cabinets | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Technology Briefs | Benefits of Cold Aisle Containment During Cooling Failure: RKTB01--WW-ENG | English |