Net-Contain™ Cold Aisle Containment Integral Roof for 700mm wide Net-Access™ Cabinet with 6' (1800mm) aisle width. Color: Black
Aisle type | Cold Aisle |
Product Type | Integral Roof |
Material | Steel/Polycarbonate |
Sub Brand | Net-Access™ |
Overall Width (In.) | 27.55 |
Overall Width (mm) | 700 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38 |
Color | Black |
Standards Met | RoHS Compliant |
Part Features | Available in 4' or 6' lengths of 600mm, 700mm, 800mm width roofing sections available; access holes allow fire suppression to enter the containment for improved safety and security |
UPC | 07498366116 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.8191 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets | English | |
Specification Sheets | Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets | English | |
Part Drawings | Net-Contain Roofing Section for N and S-Type Cabinets Part Drawing | English | |
Installation Documents | 4 ft and 6 ft Cold Aisle Containment System for N-Type and S-Type Cabinets (CM596B) | English | |
Installation Documents | 6 Foot/1800mm Aisle Width Net-Contain Aisle Containment for N and S Type Cabinets | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Technology Briefs | Benefits of Cold Aisle Containment During Cooling Failure: RKTB01--WW-ENG | English |