The coupler fitting is used to efficiently manage cable placement. It is designed to be used with LD5, and LDPH5 Surface Raceway and is a 1 inch length. It meets TIA/EIA Standards, is UL5A Listed, and is UL Compliant. It features a snap-on installation, is made of ABS plastic and is White.
Product Type | Power Rated Fitting |
Sub Brand | Pan-Way® |
Color | White |
Fitting Type | Coupler |
For Use With | LDPH5, LDS5 |
Material | ABS |
Mount Method | Snap-On |
Raceway Type | Power Rated |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Overall Height (In.) | 0.64 |
Overall Height (mm) | 16.3 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1.11 |
Overall Width (mm) | 28.2 |
Application | Surface Raceway Products Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring within any Enterprise Environment to Provide an Innovative and Satisfying Office Environ |
UPC | 07498352945 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0138 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0690 |
Specification Sheets | Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG | English | |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - CFX5-2_216561 | English | |
Part Drawings | Part Drawing - DWG - CFX5_35012-10 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Installation Documents | Drop Ceiling Fitting Installation Instructions RW96 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |