The Cable Routing Trough attaches to the rack where it supports and contains cable for rack-to-rack cable routing. It is compatible with any standard EIA 19 inch (483mm) rack or cabinet. The trough is 4RU in height, 4.5 in. deep and is black in color.
Product Type | Trough |
Body Material | Aluminum |
For Use With | Any EIA Standard Rack |
Overall Depth (In.) | 4.5 |
Overall Depth (mm) | 113 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Height (In.) | 6.92 |
Overall Height (mm) | 175.7 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 4 |
UPC | 07498345632 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8634 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - CMT4(00852-103_R) | English | |
Part Drawings | Part Drawings - DXF - CMT4(00852-103_R) | English | |
Part Drawings | 4 RU Rack Mount Trough: 00852-103 | English | |
Cross References | Cable Capacity Calculator Web V12 | English |