The Open-Access™ Vertical D-Ring is used on standard communication racks. The flexible arm provides open access that allows installation of complete cable bundles. This D-ring is designed to be mounted between two adjacent racks and requires 8.25 inches of space between the rack mounting holes.
Product Type | Cable Manager D-Ring |
Body Material | Polycarbonate |
For Use With | Any EIA Standard Rack |
Sub Brand | Open-Access™ |
Overall Depth (In.) | 5.66 |
Overall Depth (mm) | 143.7 |
Overall Width (In.) | 8.75 |
Overall Width (mm) | 222.3 |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.5 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 2 |
UPC | 07498383600 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0715 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7150 |
Specification Sheets | Vertical Cable Management D-Rings | English | |
Part Drawings | Cable Management Vertical 'D' Ring (CMVDRC) | English | |
Installation Documents | Open-Access™ Components for Mounting to EIA Standard 19” Communication Rack or Network Cabinet | English | |
Cross References | Cable Capacity Calculator Web V12 | English |