The Zero RU Rack Patch Panel Bracket Kit vertically mounts 19 (483mm) patch panels and other 19 in. accessories to the side of a 4-post rack, freeing up valuable rack space. Four brackets can mount up to 45 RU. The bracket is made of steel and is black in color. Contains one bracket.
Product Type | Bracket Kit |
Material | Steel |
Compatible Rack System | 19/23 |
Extended Depth (In.) | 3.52 |
Extended Depth (mm) | 89.408 |
Overall Width (In.) | 2.7 |
Overall Width (mm) | 68.6 |
Extended Height (In.) | 19.12 |
Extended Height (mm) | 485.648 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Patch Panel Bracket and mounting hardware |
UPC | 07498302314 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2078 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Specification Sheet - WW-RKSP66 Net-Access Extended SERVER Cabinets 32 x 48 WEB 8-8-11 | English | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - CVPPB(10502-57-00) | English | |
Part Drawings | Part Drawings - DXF - CVPPB(10502-57-00) | English | |
Part Drawings | Part Drawings - PDF - CVPPB(10502-57-00) | English | |
Installation Documents | Installation Instructions/Best Practices - CM342 (Net Access Server Cabinet Accessory Bracket) | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |