The power rated drop ceiling/entrance end fitting is used with LD10 and LDPH10 raceway. PVC, Length 4.1 in, White

Specifications

Note Compatible with LDPH10. Using this part with LDPH3 and LDPH5 will cause a gap between the fitting and the raceway.
Product Type Power Rated Fitting
Sub Brand Pan-Way®
Color White
Fitting Type Entrance End/Drop Ceiling
For Use With LD3, LDPH3, LDS3, LD5, LDPH5, LDS5, LD10, LDPH10
Material ABS
Mount Method Screw-On
Raceway Type Power Rated
Standards Met UL94V-0, FT4, Meets TIA/EIA Standards, UL Listed / Compliant.
Overall Length (In.) 4.1
Overall Length (mm) 104.2
Overall Width (In.) 2.12
Overall Width (mm) 53.8
Overall Height (In.) 2.93
Overall Height (mm) 74.4
Application Pan-Way ® LDS Profile Raceway is a Single Channel Non-Hinged Raceway Which Provides Solutions For Routing of Power or Low Voltage Data and Fiber Optic Cabling Along Perimeter Walls. Lds Raceway is the Only Non-Metallic Raceway that is Bendable in Low Volt
Part Features Power-rated drop ceiling/entrance end fitting.

Packaging Detail

UPC 07498356468
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.3518