The Net-Direct™ Air Inlet and Exhaust Ducting provides cold airflow directly into the Cisco^ Nexus 7018 switch in a 39in (1000mm) wide Net-Access N-Type Cabinet, while also routing exhaust air into the hot aisle, preventing hot air from mixing with cool air within the cabinet. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Black, EA - No blanking panels included.
Product Type | Air Inlet Duct |
Sub Brand | Net-Direct™ |
Overall Depth (In.) | 37.77 |
Overall Depth (mm) | 959.4 |
Overall Width (In.) | 37.43 |
Overall Width (mm) | 950.8 |
Overall Height (In.) | 48.49 |
Overall Height (mm) | 1231.5 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498392079 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 18.8079 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |