The air inlet duct directs cooling air from the cold aisle into the intake fans of switches. It fits in a 2 RU footprint and is designed for Cisco Nexus 7004 switch.
Product Type | Air Inlet Duct |
Sub Brand | Net-Direct™ |
Overall Depth (In.) | 24.25 |
Overall Depth (mm) | 616 |
Overall Width (In.) | 20.87 |
Overall Width (mm) | 530.1 |
Overall Height (In.) | 14.78 |
Overall Height (mm) | 375.4 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498398138 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.3206 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Thermal Inlet Duct for the Cisco Nexus 7004 Switch for Net-Access N-Type Cabinets Specification Sheet RKSP127--WW-ENG | English | |
Videos | Thermal vs. Exhaust Duct | English | |
Part Drawings | Inlet Duct for Cisco 7004 Switch DWG | English | |
Part Drawings | Inlet Duct for Cisco 7004 Switch DXF | English | |
Part Drawings | Inlet Duct for Cisco 7004 Switch Part Drawing DIRBB2007S21W | English | |
Installation Documents | DIRBB2007S21W Inlet Duct for Cisco 7004 Switch: CM643B | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English | |
White Papers | The Use of In-Cabinet Ducting to Improve Inlet Air Temperatures: RKAT02--WW-ENG | English |