The Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Nexus 7018 switch intakes in a 39in (1000mm) wide Net-Access™ N-Type Cabinet from all sides. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 42/48RU, Black, 1pc - Right side blanking panel included.
Product Type | Air Inlet Duct |
Sub Brand | Net-Direct™ |
Overall Depth (In.) | 18.3 |
Overall Depth (mm) | 465 |
Overall Width (In.) | 22.08 |
Overall Width (mm) | 560.9 |
Overall Height (In.) | 26.2 |
Overall Height (mm) | 667 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498381248 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 7.2808 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ 1000mm Wide N-Type Cabinets and Net-Direct™ Ducting Solution for the Cisco^ Nexus 7018 Switch Specification Sheet RKSP136 | English | |
Part Drawings | Inlet Duct with 42 - 48 RU Air Dams on Right Side Only for Cisco 7018 Switch in 1000mm Wide N-Type Cabinet - DIRLC7018VP4248 | English | |
Part Drawings | Inlet Duct with 42 - 48 RU Air Dams on Right Side Only for Cisco 7018 Switch in 1000mm Wide N-Type Cabinet - DIRLC7018VP4248 | English | |
Part Drawings | Inlet Duct with 42 - 48 RU Air Dams on Right Side Only for Cisco 7018 Switch in 1000mm Wide N-Type Cabinet - DIRLC7018VP4248 | English | |
Installation Documents | Inlet Duct with Blanking Panels for Cisco Nexus 7018 Switch: V00029BR-REV.01 | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English |