The blanking panel helps force cold air to be transferred through the active equipment rather than being transferred directly to the hot aisle. The panel minimizes bypass airflow in racks and cabinets, optimizing cooling efficiency. The panel is 1 RU and is black.
Product Type | Rack Filler Panel |
Material | Steel |
Color | Black |
Includes | 4- #12-24 SCREWS and (1) 1RU panel |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
UPC | 07498350373 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0118 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1179 |
Specification Sheets | Rack and Cabinet Filler Panels - Flat and Angled Specification Sheet RKSP223 | English | |
Part Drawings | Part Drawings - DWG - DPFP1 | English | |
Part Drawings | Part Drawings - DXF - DPFP1 (34820-03-3) | English | |
Part Drawings | 1RU Rack Filler Panel | English | |
Part Drawings | Part Drawings - ZIP - Horizontal Cable Management_36 | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English | |
Selection Guides | Blanking Solutions Selection Guide RKSG12 | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |