1RU Adjustable Horizontal Flat Rack Filler Panel
Product Type | Rack Filler Panel |
Material | CRS |
Color | Black |
Includes | 1 Adjustable Blanking Panel, 1 Pack of #12-24 Screws (4 Per Pack), 1 Pack of M6 X 1” Screws (4 Per Pack) |
Overall Length (In.) | 0.5 |
Overall Length (mm) | 12.7 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (mm) | 12 |
Overall Height (In.) | 2.4 |
Overall Height (mm) | 61 |
For Use With | Racks |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
UPC | 07498332647 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0055 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0549 |
Part Drawings | Part Drawings - DWG - DPFPA1 (10V172BA_DC_00A) | English | |
Part Drawings | Part Drawings - DXF - DPFPA1 (10V172BA_DC_00A) | English | |
Part Drawings | Part Drawings - PDF - DPFPA1 (10V172BA-DC_00A) | English | |
Installation Documents | Installation Instructions/Best Practices - CM476 (DPFPA1) | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Flyers | Blanking Solutions: WW-WAFL08 | English |