Optimized OM4 QuickNet twelve LC duplex adapters to two male MTP
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Fiber Type | OM4 |
Sub Brand | Opticom® |
Number of Fibers | 24 |
Connector 1 Type | LC Duplex |
Connector 2 Type | MPO Male |
Material | Zirconia Ceramic |
Adapter Color | Aqua |
Maximum Connector Insertion Loss (dB) | 0.5 |
Minimum Connector Return Loss (dB) | 26 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 89 |
Overall Depth (In.) | 6.1 |
Overall Depth (mm) | 154 |
Overall Height (In.) | 1.4 |
Overall Height (mm) | 35 |
Standards Met | Meets or exceeds TIA/EIA-568-C.3 performance requirements. Supports IEEE 802.3ae (10 Gigabit Ethernet) and ANSI T11.2 (Fiber Channel) channel and link specifications. MTP* connector exceeds TIA/EIA-455-21A: 1000 mating cycles (multimode) and 500 mating cycles (singlemode). |
Product Type | Fiber Cassette |
Application | Cable Management in High-Density Network |
Color | Aqua |
Fiber Diameter (µm) | 50 |
Part Features | Optimized performance available, High-density modular design, Pre-terminated modular cassette system |
UPC | 07498321974 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0666 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6661 |
Specification Sheets | Specification Sheet - WW-FBSP37 (QuickNet MTP Fiber Optic Cassettes) | English | |
Part Drawings | Part Drawings - PDF - FCXO-24-10Y rev02 | English | |
Installation Documents | Pre-Terminated MTP* Fiber Optic Cassettes: FS025 | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |