The fiber routing 2-port spillout is used to route cable into one or two pieces of 1.5 (38mm) inside diameter split corrugated tubing. It is used with FRVT6X4YL, FRVT4X4YL, or FVT4X4YL. It is black and made of ABS plastic.
Product Type | 2-Port Spillout |
Sub Brand | FiberRunner® |
Application | Transition to Channel, Slotted Channel, and Corrugated Loom Tubing |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | FRVT6X4YL, FRVT4X4YL, or FVT4X4YL |
Material | ABS |
Overall Length (In.) | 4.24 |
Overall Length (mm) | 107.7 |
Overall Width (In.) | 4.23 |
Overall Width (mm) | 107.4 |
Overall Height (In.) | 3.6 |
Overall Height (mm) | 91.4 |
Standards Met | RoHS Compliant |
System Dimensions | 4x4 |
Color | Black |
UPC | 07498378926 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0788 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.3938 |
Part Drawings | Part Drawings - DWG - FIDT4X4BL | English | |
Part Drawings | Part Drawings - DXF - FIDT4X4BL | English | |
Part Drawings | Fiber-Duct 4X4 2-Port Spill-Out to 1-1/2" I.D. Corrugated Loom Tubing Part Drawing 37185-76 | English | |
Installation Documents | Installation Instructions/Best Practices - Rw111b | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |