The simplex field polish LC Fiber Optic Connector is intended for installation onto multimode 50/125μm, 1.6mm jacketed fiber. The LC connector has a black body with a black 1.6mm boot.

Specifications

Note Intended for use in fixed installations which are outside the scope of RoHS
Polish Type Field Polish
Fiber Type OM2/OM3/OM4
Connection Type LC
Application Used for equipment cross-connects or interconnects in backbone, horizontal and work area applications for high-speed data transmissions.
Body Style Simplex
Color Black
Boot Color Black
Backbone Color Black
Fiber Diameter (µm) 50
Outer Diameter (In.) 0.08
Outer Diameter (mm) 2
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 42
Maximum Installation Temperature (°F) 108
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.1
Minimum Connector Return Loss (dB) 20
Standards Met TIA/EIA-604 FOCIS-10 compatible; exceeds TIA/EIA-568-B.3 requirements
Product Type Fiber Optic Connector

Packaging Detail

UPC 07498312717
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0324