The field polish LC fiber optic connector is a singlemode 9/125μm OS1/OS2 simplex fiber connector, intended for 900-micron tight-buffered fiber installation. The LC connector has a blue-colored body, backbone, and 900μm boot.

Specifications

Polish Type Field Polish
Fiber Type OS1/OS2
Connection Type LC
Sub Brand OptiCam®
Application Used for equipment cross-connects or interconnects in backbone, horizontal and work area applications for high-speed data transmissions.
Body Style Simplex
Color Blue
Boot Color Blue
Backbone Color Blue
Fiber Diameter (µm) 900
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Standards Met RoHS Compliant; TIA/EIA-604 FOCIS-10 compliant; exceeds TIA/EIA-568-D.3 requirements
Product Type Fiber Optic Connector

Packaging Detail

UPC 07498304753
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0324