The HD Flex™ 12-Position Trunk Transition clip comes in a quantity of two and is black.
Sub Brand | HD Flex™ |
Color | Black |
Material | Plastic |
Overall Depth (In.) | 0.84 |
Overall Depth (mm) | 21.2 |
Overall Width (In.) | 2.9 |
Overall Width (mm) | 74 |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 44 |
Standards Met | RoHS compliant |
Application | Cable Management |
UPC | 07498382511 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Part Drawings | 12 Position Transition Bundling Clip: 12F187FJ-DC | English | |
Part Drawings | 12 Position Transition Bundling Clip DWG | English | |
Part Drawings | 12 Position Transition Bundling Clip DXF | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |