The HD Flex™ Rear Cable Manager is for use with the PEV12 vertical cable manager. It includes four 12-position transition managers with a clip. It is black.
Product Type | Rear Cable Manager |
Sub Brand | HD Flex™ |
Color | Black |
Material | Steel |
Overall Depth (In.) | 0.7 |
Overall Depth (mm) | 17.7 |
Overall Width (In.) | 12.53 |
Overall Width (mm) | 318.2 |
Overall Height (In.) | 6.18 |
Overall Height (mm) | 156.9 |
Standards Met | RoHS compliant |
Application | Cable Management |
UPC | 07498398034 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3621 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | HD Fusion Fiber Wall Mount Splice Enclosure Specification Sheet FBSP162--WW-ENG | English | |
Part Drawings | HD FLEX Rear Cable Manager: 12F187JF-DC | English | |
Part Drawings | HD FLEX Rear Cable Manager DWG | English | |
Part Drawings | HD FLEX Rear Cable Manager DXF | English | |
Installation Documents | HD Flex Rear Cable Manager: FS112 | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |