The Opticom® angled fiber tray is designed to organize fiber distribution cabling. When used with the CFAPPBL1A patch panel, it accommodates up to 4 QuickNet cassettes or FAP adapter panels. It is black powder coated steel and features 4 ports in a 1 RU footprint. It measures 1.72 inches H x 17.16 inches W X 11.16 inches D (44mm x 433mm x 283mm).
Number of Rack Units | 1 |
Product Type | Fiber Tray |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 11.14 |
Overall Depth (mm) | 282.9 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.7 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Standards Met | RoHS compliant |
Application | Fiber Optic Cable Management |
UPC | 07498300876 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0866 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Fiber Optic Patch Panels and Trays Specification Sheet FBSP39--WW-ENG | English | |
Specification Sheets | Distribuidores y Paneles de Parcheo de Fibra Óptica Opticom® Hoja de Especificaciones FBSP39--WW-SPA | Spanish (Español) | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - PDF - CFAPPBL1A dwg_1 | English | |
Part Drawings | Part Drawings - PDF - FMT1A dwg | English | |
Part Drawings | Part Drawings - PDF - FMT1A dwg_14 | English | |
Installation Documents | Opticom QuickNet Rack Mount Angled Fiber Cassette Enclosures: FS007A | English | |
Press Releases | Press Release - Product Announcement Angled Fiber Trays and Patch Panels brw | English |