The 24 fiber indoor/outdoor tight buffered cable is OM4, Plenum (OFNP) rated and features 900µm buffered fibers.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Non-Armored |
Fiber Type | OM4 |
Number of Fibers | 24 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Plenum |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.<CRLF> |
UPC | 07498383989 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.4965 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core™ Fiber Optic Indoor/Outdoor All-Dielectric Cable with Tight Buffered Fibers | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Line Cards | Oferta de Infraestructura de Cableado de Fibra Óptica FBLC3 | Spanish (Español) |