50um OM4 72 Fiber Indoor-Outdoor Tight Buffered Cable, Plenum (OFNP), 900um Buffered Fibers
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM4 |
Number of Fibers | 72 |
Flammability Rating | Plenum |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.<CRLF> |
UPC | 07498384555 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 35.8749 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |