Used to support the 6x4 and 4x4 systems attaching directly to any 3/8 (9.5mm) x 1 1/2" (38.1mm) or 3/8" (9.5mm) x 2" (50.8mm) ladder rack rail. No threaded rod required. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.
Product Type | Ladder Rack |
Sub Brand | FiberRunner® |
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly |
Material | Steel |
Number of Pieces | 1 |
Overall Length (In.) | 9.43 |
Overall Length (mm) | 239.5 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 4.55 |
Overall Height (mm) | 115.6 |
Standards Met | Ul Listed to 2024 Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) Slotted Wall Csa Certified (File No. 016446 0 000) Slotted Wall |
System Dimensions | 4x4, 6x4 |
Angle | 90° |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
UPC | 07498379920 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4199 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 4x4 FRSP27--WW-SPA | Spanish (Español) | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 6x4 FRSP30--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR6LRB | English | |
Part Drawings | Part Drawings - DXF - FR6LRB | English | |
Part Drawings | Fiberruner 4X4X Aand 6X4 Quiklock Ladder Rack Bracket Part Drawing - FR6LRB | English | |
Installation Documents | Installation Instructions/Best Practices - Rw108c | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) |