The FiberRunner® 6x4 Vertical Tee Fitting attaches to a 6x4 channel and/or fitting to create a 90° vertical drop from a horizontal run. A hinged door is included. The vertical tee fitting requires a coupler to attach a trumpet or 3-port spillout to a vertical exit. It accepts the optional snap-on cover in conjunction with the channel.
Product Type | Vertical Tee |
Sub Brand | FiberRunner® |
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Color | Yellow |
Material | ABS |
For Use With | 6x4 Routing System |
Overall Length (In.) | 9.33 |
Overall Length (mm) | 237 |
Overall Width (In.) | 14.5 |
Overall Width (mm) | 368.3 |
Overall Height (In.) | 7.3 |
Overall Height (mm) | 185.4 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 6x4 |
UPC | 07498378425 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8304 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 4.1522 |
Specification Sheets | Net-Access™ N-Type Cabinets Specification Sheet D-RKSP173--WW-ENG | English | |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRVT6X4 | English | |
Part Drawings | Part Drawings - DXF - FRVT6X4 | English | |
Part Drawings | FiberRunner 6X4 QuikLock Vertical Tee Fitting Part Drawing 37185-64 | English | |
Installation Documents | FiberRunner Vertical Tee Fittings For Use With Panduit FiberRunner 4X4, 6X4, 12X4 Cable Routing Systems Installation Instructions/Best Practices RW113,REV 07 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |