The SC 50/125µm OM3/OM4 multimode simplex connector in aqua is designed for 900-micron tight-buffered fiber installations. It is intended for use in fixed installations that are outside the scope of the RoHS directive.

c warning e
Discontinued

Specifications

Note Intended for use in fixed installations which are outside the scope of RoHS
Polish Type Pre-Polished
Fiber Type OM3/OM4/OM5
Connection Type SC
Sub Brand OptiCam®
Application Used for equipment cross-connects or interconnects in backbone, horizontal and work area applications. SC OptiCam ® 10Gig ™ 50/125μm OM3/OM4 Multimode Simplex Fiber Optic Connector for 900μm tight-buffered fiber installation.
Body Style Simplex
Color Aqua
Boot Color Aqua
Backbone Color Natural
Fiber Diameter (µm) 50
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 42
Maximum Installation Temperature (°F) 108
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.3
Minimum Connector Return Loss (dB) 26
Standards Met TIA/EIA-604 FOCIS-3 compliant; exceeds TIA/EIA-568-D.3 requirements

Packaging Detail

UPC 07498321457
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0038
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0378